SLASF94A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-5 lists the available peripherals and the register base address for each.
PERIPHERAL NAME | BASE ADDRESS | SIZE |
---|---|---|
ADC0 | 0x40004000 | 0x2000 |
COMP0 | 0x40008000 | 0x2000 |
VREF | 0x40030000 | 0x2000 |
LCD | 0x40070000 | 0x2000 |
WWDT0 | 0x40080000 | 0x2000 |
TIMG0 | 0x40084000 | 0x2000 |
TIMG4 | 0x4008C000 | 0x2000 |
TIMG5 | 0x4008E000 | 0x2000 |
TIMG8 | 0x40090000 | 0x2000 |
LFSS (SPM, TIO) | 0x40094000 | 0x2000 |
RTC_A | 0x40095100 | 0xFD |
IWDT | 0x40095300 | 0xFD |
GPIOA | 0x400A0000 | 0x2000 |
GPIOB | 0x400A2000 | 0x2000 |
GPIOC | 0x400A4000 | 0x2000 |
KEYSTORE | 0x400AC000 | 0x2000 |
SYSCTL | 0x400AF000 | 0x4000 |
DEBUGSS | 0x400C7000 | 0x2000 |
EVENT | 0x400C9000 | 0x3000 |
NVM | 0x400CD000 | 0x2000 |
I2C0 | 0x400F0000 | 0x2000 |
I2C1 | 0x400F2000 | 0x2000 |
I2C2 | 0x400F4000 | 0x2000 |
UART2 | 0x40100000 | 0x2000 |
UART3 | 0x40102000 | 0x2000 |
UART4 | 0x40104000 | 0x2000 |
UART0 | 0x40108000 | 0x2000 |
UART1 | 0x4010A000 | 0x2000 |
MCPUSS | 0x40400000 | 0x2000 |
WUC | 0x40424000 | 0x2000 |
IOMUX | 0x40428000 | 0x2000 |
DMA | 0x4042A000 | 0x2000 |
CRC | 0x40440000 | 0x2000 |
AESADV | 0x40442000 | 0x2000 |
TRNG | 0x40444000 | 0x2000 |
SPI0 | 0x40468000 | 0x2000 |
SPI1 | 0x4046A000 | 0x2000 |
ADC0(1) | 0x4055A000 | 0x2000 |
TIMA0 | 0x40860000 | 0x2000 |
TIMG12 | 0x40870000 | 0x2000 |