SLASF94A May 2024 – October 2024 MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
The general purpose input/output (GPIO) peripheral provides the user with a means to write data out and read data in to and from the device pins. Through the use of the Port A, Port B and Port C GPIO peripherals, these devices support up to 60 GPIO pins.
The key features of the GPIO module include:
For more details, see the GPIO chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.