Refer to the PDF data sheet for device specific package drawings
The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.
These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins (see Figure 10).
For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
NE5534x | SOIC (8) | 4.90 mm × 3.91 mm |
SA5534x | SOIC (8) | 4.90 mm × 3.91 mm |
SO (8) | 6.20 mm × 5.30 mm |
Changes from C Revision (September 2004) to D Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BALANCE | 1 | I | External frequency compensation |
COMP/BAL | 8 | I | External offset voltage adjustment/External frequency compensation |
COMP | 5 | O | External offset voltage adjustment |
IN+ | 3 | I | Noninverting input |
IN- | 2 | I | Inverting Input |
OUT | 6 | O | Output |
VCC+ | 7 | — | Positive Supply |
VCC- | 4 | — | Negative Supply |