SA5534

ACTIVE

Single, 30-V, 10-MHz, low-noise audio op amp with -40°C to 85°C operation

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA134 ACTIVE Single SoundPlus™ 8-MHz, 50-pA, high-performance audio op amp with FET inputs Wider supply voltage (5 V to 36 V), faster slew rate (20 V/μs), lower offset voltage (2 mV), higher output current (40 mA)
OPA1677 ACTIVE Low-distortion (-120 dB) low-noise (4.5 nV/rtHz) single audio operational amplifier Wider supply voltage (4.5 V to 36 V), higher GBW (16 MHz), lower offset voltage (2 mV), lower power (2 mA), higher output current (50 mA)
RC4580 ACTIVE Dual, 32V, 12MHz, low noise (6.5nV/√Hz) operational amplifier Wider supply range (4V to 32V), higher GBW (12MHz), lower offset (3mV), lower power (3mA), lower bias current (100000pA)
TLV9361 ACTIVE Single, 40-V, 10.6-MHz rail-to-rail output operational amplifier Wider supply voltage (4.5 V to 40 V), higher GBW (10.6 MHz), faster slew rate (25 V/μs), lower offset voltage (1.7 mV), lower power (2.6 mA), higher output current (60 mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 13 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 4 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.038 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1500000
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 13 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 4 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.038 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1500000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOP (PS) 8 48.36 mm² 6.2 x 7.8
  • Equivalent Input Noise Voltage
    3.5 nV/√Hz Typ
  • Unity-Gain Bandwidth 10 MHz Typ
  • Common-Mode Rejection Ratio 100 dB Typ
  • High DC Voltage Gain 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 32 V Typ
    With VCC± = ±18 V and RL = 600 Ω
  • High Slew Rate 13 V/µs Typ
  • Wide Supply-Voltage Range ±3 V to ±20 V
  • Low Harmonic Distortion
  • Offset Nulling Capability
  • External Compensation Capability
  • Equivalent Input Noise Voltage
    3.5 nV/√Hz Typ
  • Unity-Gain Bandwidth 10 MHz Typ
  • Common-Mode Rejection Ratio 100 dB Typ
  • High DC Voltage Gain 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 32 V Typ
    With VCC± = ±18 V and RL = 600 Ω
  • High Slew Rate 13 V/µs Typ
  • Wide Supply-Voltage Range ±3 V to ±20 V
  • Low Harmonic Distortion
  • Offset Nulling Capability
  • External Compensation Capability

The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.

These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins.

For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.

The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.

These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins.

For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet NE5534x, SA5534x Low-Noise Operational Amplifiers datasheet (Rev. D) PDF | HTML 20 Nov 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​