SLOS070D July 1979 – November 2014 NE5534 , NE5534A , SA5534 , SA5534A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The NE5534 and SA5534 devices are specified for operation from ±5 to ±15 V; many specifications apply from 0°C to 70°C for the NE5534 device and –40°C to 85°C for the SA5534 device.
CAUTION
Supply voltages larger than ±22 V can permanently damage the device (see the Absolute Maximum Ratings).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout Guidelines.