SLLSEJ3A June 2015 – July 2015 ONET1130EC
PRODUCTION DATA.
NUMBER | NAME | Type | DESCRIPTION |
---|---|---|---|
AMP | 16 | Analog-in | Output amplitude control. Output amplitude can be adjusted by applying a voltage of 0 to 2 V to this pin. Leave open when not used. |
BIAS | 10 | Analog | Sinks or sources the bias current for the laser in both APC and open loop modes. |
COMP | 23 | Analog | Compensation pin used to control the bandwidth of the APC loop. Connect a 0.01-µF capacitor to ground. |
GND | 3, 6, 19, 22 | Supply | Circuit ground. |
LOL | 1 | Digital-out | Transmitter and receiver loss of lock indicator. High level indicates the transmitter or the receiver is out of lock. Open drain output. Requires an external 4.7 kΩ to 10 kΩ pull-up resistor to VCC for proper operation. This pin is 3.3 V tolerant. |
MONB | 2 | Analog-out | Bias current monitor. |
MONP | 8 | Analog-out | Photodiode current monitor. |
PD | 7 | Analog | Photodiode input. Pin can source or sink current dependent on register setting. |
RX_DIS | 26 | Digital-in | Disables the receiver output buffer when set to a high level. Includes a 250-kΩ pull-up resistor to VCC. Ground the pin to enable the output. This is an ORed function with the RXOUT_DIS bit (bit 6 in register 4). This pin is 3.3-V tolerant. |
RX_LF | 25 | Analog-in | Receiver loop filter capacitor. |
RX_LOS | 24 | Digital-out | Receiver loss of signal. High level indicates that the receiver input signal amplitude is below the programmed threshold level. Open drain output. Requires an external 4.7-kΩ to 10-kΩ pull-up resistor to VCC for proper operation. This pin is 3.3-V tolerant. |
RXIN+ | 20 | Analog-in | Non-inverted receiver data input. On-chip differentially 100 Ω terminated to RXIN–. Must be AC coupled. |
RXIN- | 21 | Analog-in | Inverted receiver data input. On-chip differentially 100 Ω terminated to RXIN+. Must be AC coupled. |
RXOUT– | 28 | CML-out | Inverted receiver data output. 45 Ω back-terminated to VCC. |
RXOUT+ | 29 | CML-out | Non-inverted data output. 45 Ω back-terminated to VCC. |
SDA | 17 | Digital-in/out | 2-wire interface serial data input. Requires an external 4.7-kΩ to10-kΩ pull-up resistor to VCC. This pin is 3.3-V tolerant. |
SCK | 18 | Digital-in | 2-wire interface serial clock input. Requires an external 4.7-kΩ to10-kΩ pull-up resistor to VCC. This pin is 3.3-V tolerant. |
TX_DIS | 32 | Digital-in | Disables both bias and modulation currents when set to high state. Includes a 250-kΩ pull-up resistor to VCC. Requires an external 4.7 kΩ to 10 kΩ pull-up resistor to VCC for proper operation Toggle to reset a fault condition. This is an ORed function with the TXBIASEN bit (bit 2 in register 1). This pin is 3.3-V tolerant. |
TXIN+ | 4 | Analog-in | Non-inverted transmitter data input. On-chip differentially 100 Ω terminated to TXIN–. Must be AC coupled. |
TXIN– | 5 | Analog-in | Inverted transmitter data input. On-chip differentially 100 Ω terminated to TXIN+. Must be AC coupled. |
TX_LF | 9 | Analog-in | Transmitter loop filter capacitor. |
TX_FLT | 31 | Digital-out | Transmitter fault detection flag. High level indicates that a fault has occurred. Open drain output. Requires an external 4.7 kΩ to 10 kΩ pull-up resistor to VCC for proper operation. This pin is 3.3-V tolerant. |
TXOUT– | 12 | CML-out | Inverted transmitter data output. Internally terminated in single-ended operation mode. |
TXOUT+ | 13 | CML-out | Non-Inverted transmitter data output. |
VCC_RX | 27, 30 | Supply | 2.5 V ± 5% supply for the receiver. |
VCC_TX | 11, 14 | Supply | 2.5 V ± 5% supply for the transmitter. |
VDD | 15 | Supply | 2.5 V ± 5% supply for the digital circuitry. |
Exposed Pad | EP | Exposed die pad. Solder to the PCB. |