ONET1130EC

ACTIVE

11.7-Gbps transceiver with dual CDRs & integrated modulator driver

Product details

Type CDR and transceiver Data rate (max) (Mbps) 11700 Features 2-wire digital interface control, APC loop, CDR bypass modes, Optical and electrcial loopback modes, Pin compatible to the ONET1130EP, RX LOS, TX and RX CDRs, TX and Rx de-emphasis and cross-point control, TX input equalizer Supply current (typ) (µA) 225000 Imod (A) 0.15 Supply current (max) (µA) 266000 Deterministic jitter (typ) (ps) 4 Operating temperature range (°C) -40 to 100
Type CDR and transceiver Data rate (max) (Mbps) 11700 Features 2-wire digital interface control, APC loop, CDR bypass modes, Optical and electrcial loopback modes, Pin compatible to the ONET1130EP, RX LOS, TX and RX CDRs, TX and Rx de-emphasis and cross-point control, TX input equalizer Supply current (typ) (µA) 225000 Imod (A) 0.15 Supply current (max) (µA) 266000 Deterministic jitter (typ) (ps) 4 Operating temperature range (°C) -40 to 100
VQFN (RSM) 32 16 mm² 4 x 4
  • Dual CDR with 9.80-11.7 Gbps Reference-Free
    Operation
  • 2-Wire Digital Interface with Integrated DACs and
    ADC for Control and Diagnostic Management
  • Output Polarity Select for TX and RX
  • Programmable Jitter Transfer Bandwidth
  • Electrical and Optical Loopback.
  • CDR Bypass Mode for Low Data Rate Operation
  • Integrated Modulator Driver with Output Amplitude
    up to 2 VPP Single-ended and Bias Current
    up to 150 mA Source.
  • Automatic Power Control (APC) Loop with
    Selectable Monitor PD Range
  • Programmable TX Input Equalizer
  • TX Cross-Point Adjust and De-Emphasis
  • Includes Laser Safety Features
  • Integrated Limiting Amplifier with Programmable
    LOS Threshold
  • Adjustable RX Equalization and Input Threshold
  • Programmable RX Output Voltage and De-
    emphasis.
  • Power Supply Monitor and Temperature Sensor
  • Single 2.5-V Supply
  • –40°C to 100°C Operation
  • Surface Mount 4 mm × 4 mm 32-Pin QFN

    Package with 0.4 mm Pitch
  • Dual CDR with 9.80-11.7 Gbps Reference-Free
    Operation
  • 2-Wire Digital Interface with Integrated DACs and
    ADC for Control and Diagnostic Management
  • Output Polarity Select for TX and RX
  • Programmable Jitter Transfer Bandwidth
  • Electrical and Optical Loopback.
  • CDR Bypass Mode for Low Data Rate Operation
  • Integrated Modulator Driver with Output Amplitude
    up to 2 VPP Single-ended and Bias Current
    up to 150 mA Source.
  • Automatic Power Control (APC) Loop with
    Selectable Monitor PD Range
  • Programmable TX Input Equalizer
  • TX Cross-Point Adjust and De-Emphasis
  • Includes Laser Safety Features
  • Integrated Limiting Amplifier with Programmable
    LOS Threshold
  • Adjustable RX Equalization and Input Threshold
  • Programmable RX Output Voltage and De-
    emphasis.
  • Power Supply Monitor and Temperature Sensor
  • Single 2.5-V Supply
  • –40°C to 100°C Operation
  • Surface Mount 4 mm × 4 mm 32-Pin QFN

    Package with 0.4 mm Pitch

The ONET1130EC is a 2.5 V integrated modulator driver and limiting amplifier with transmit and receive clock and data recovery (CDR) designed to operate between 9.80 Gbps and 11.7 Gbps without the need for a reference clock. Optical and electrical loopback are included. CDR bypass mode can be used for operation at lower data rates and a two-wire serial interface allows digital control of the features.

The transmit path consists of an adjustable input equalizer for equalization of up to 300 mm (12 inches) of microstrip or stripline transmission line of FR4 printed circuit boards, a multi-rate CDR and an output modulator driver. Output waveform control, in the form of cross-point adjustment and de-emphasis are available to improve the optical eye mask margin. Bias current for the laser is provided and an integrated automatic power control (APC) loop to compensate for variations in average optical power over voltage, temperature and time is included.

The receive path consists of a limiting amplifier with programmable equalization and threshold adjustment, a multi-rate CDR and output de-emphasis to compensate for frequency dependent loss of connectors, microstrips or striplines connected to the output of the device, The receiver output amplitude and loss of signal assert level can be adjusted.

The ONET1130EC contains internal analog to digital and digital to analog converters to support transceiver management and eliminate the need for special purpose microcontrollers.

The transceiver is characterized for operation from –40°C to 100°C case temperatures and is available in a small footprint 4mm × 4mm, 32 pin RoHS compliant VQFN package.

The ONET1130EC is a 2.5 V integrated modulator driver and limiting amplifier with transmit and receive clock and data recovery (CDR) designed to operate between 9.80 Gbps and 11.7 Gbps without the need for a reference clock. Optical and electrical loopback are included. CDR bypass mode can be used for operation at lower data rates and a two-wire serial interface allows digital control of the features.

The transmit path consists of an adjustable input equalizer for equalization of up to 300 mm (12 inches) of microstrip or stripline transmission line of FR4 printed circuit boards, a multi-rate CDR and an output modulator driver. Output waveform control, in the form of cross-point adjustment and de-emphasis are available to improve the optical eye mask margin. Bias current for the laser is provided and an integrated automatic power control (APC) loop to compensate for variations in average optical power over voltage, temperature and time is included.

The receive path consists of a limiting amplifier with programmable equalization and threshold adjustment, a multi-rate CDR and output de-emphasis to compensate for frequency dependent loss of connectors, microstrips or striplines connected to the output of the device, The receiver output amplitude and loss of signal assert level can be adjusted.

The ONET1130EC contains internal analog to digital and digital to analog converters to support transceiver management and eliminate the need for special purpose microcontrollers.

The transceiver is characterized for operation from –40°C to 100°C case temperatures and is available in a small footprint 4mm × 4mm, 32 pin RoHS compliant VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ONET1130EC 11.7 Gbps Transceiver with Dual CDRs and Modulator Driver datasheet (Rev. A) PDF | HTML 14 Jul 2015
EVM User's guide ONET1130EC-EVM 11.7-Gbps transceiver with dual CDRs and modulator user’s guide PDF | HTML 01 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ONET1130EC-EVM — 11.7-Gbps transceiver with dual CDRs and integrated modulator driver evaluation module

The ONET1130EC is a 2.5-V integrated modulator driver and limiting amplifier with transmit and receive clock and data recovery (CDR) designed to operate between 9.80 Gbps and 11.7 Gbps without the need for a reference clock. The ONET1130EC-EVM is a printed-circuit board (PCB) created to help (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos