SLLSEK1B July 2014 – March 2018 ONET2804T
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Z21 | Small signal transimpedance | 25 μAPP input signal | 7 | 10 | kΩ | |
f(3dB-H) | –3dB bandwidth | 25 μAPP input signal(1) | 18.5 | 21 | GHz | |
f(3dB-L) | Low frequency –3dB bandwidth | 30 | 100 | kHz | ||
iN(IN) | Input referred RMS noise | CPD = 0.1 pF, 28 GHz BT4 filter(2) | 1.8 | 2.5 | μA | |
DJ | Deterministic jitter | 35 µApp< iIN< 250 µApp
(27.95 Gbps, PRBS9 pattern) |
2 | pspp | ||
250 µApp< iIN< 500 µApp
(27.95 Gbps, PRBS9 pattern) |
2 | |||||
500 µApp < iIN< 2900 µApp
(27.95 Gbps, PRBS9 pattern) |
4 | |||||
VOD | Differential output voltage | 500 mVPP setting | 250 | 500 | 700 | mVPP |
Crosstalk | Between adjacent channels, up to 20 GHz(3) | –40 | dB | |||
RSSI response time | 1 | μs | ||||
PSRR | Power supply rejection ratio | F < 10 MHz(4) | –15 | dB |