ONET2804T

ACTIVE

28-Gbps 4-channel limiting transimpedance amplifier

alarmNotifications Order now

Product details

Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 28000 Supply current (typ) (µA) 42000 Deterministic jitter (typ) (ps) 2 Operating temperature range (°C) -40 to 100
Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 28000 Supply current (typ) (µA) 42000 Deterministic jitter (typ) (ps) 2 Operating temperature range (°C) -40 to 100
DIESALE (Y) See data sheet
  • 4-Channel Multi-Rate operation up to 28 Gbps
  • 10 kΩ Differential Transimpedance
  • 21 GHz Bandwidth
  • 1.8 µArms Input Referred Noise
  • 2.9 mAPP Input Overload Current
  • Programmable Output Voltage
  • Adjustable Gain and Bandwidth
  • Received Signal Strength Indicator (RSSI) for each Channel
  • 40 dB Isolation Between Channels (Die only)
  • Single 3.3 V Supply
  • 139 mW per Channel
  • Pad Control or 2-Wire Control
  • On Chip Filter Capacitors
  • –40°C to 100°C Operation
  • Die Size: 3250 µm × 1450 µm, 750 µm Channel Pitch
  • 4-Channel Multi-Rate operation up to 28 Gbps
  • 10 kΩ Differential Transimpedance
  • 21 GHz Bandwidth
  • 1.8 µArms Input Referred Noise
  • 2.9 mAPP Input Overload Current
  • Programmable Output Voltage
  • Adjustable Gain and Bandwidth
  • Received Signal Strength Indicator (RSSI) for each Channel
  • 40 dB Isolation Between Channels (Die only)
  • Single 3.3 V Supply
  • 139 mW per Channel
  • Pad Control or 2-Wire Control
  • On Chip Filter Capacitors
  • –40°C to 100°C Operation
  • Die Size: 3250 µm × 1450 µm, 750 µm Channel Pitch

The ONET2804T is a high gain limiting transimpedance amplifier for parallel optical interconnects with data rates up to 28 Gbps. The device is used in conjunction with a 750 µm pitch photodiode array to convert an optical signal into a differential output voltage. An internal circuit provides the photodiode reverse bias voltage and senses the average photocurrent supplied to each photodiode.

The device can be used with pin control or a two-wire serial interface to allow control of the output amplitude, gain, bandwidth and input threshold.

The ONET2804T provides 21 GHz bandwidth, a gain of 10 kΩ, an input referred noise of 1.8 µArms and a received signal strength indicator (RSSI) for each channel. 40 dB isolation between channels results in low crosstalk penalty in the receiver.

The part requires a single 3.3 V supply and typically dissipates 139 mW per channel with a differential output amplitude of 500 mVPP. It is characterized for operation from –40°C to 100°C temperatures and is available in die form with a 750 µm channel pitch.

To request a full data sheet, please send an email to: onet2804t_request@ti.com.





The ONET2804T is a high gain limiting transimpedance amplifier for parallel optical interconnects with data rates up to 28 Gbps. The device is used in conjunction with a 750 µm pitch photodiode array to convert an optical signal into a differential output voltage. An internal circuit provides the photodiode reverse bias voltage and senses the average photocurrent supplied to each photodiode.

The device can be used with pin control or a two-wire serial interface to allow control of the output amplitude, gain, bandwidth and input threshold.

The ONET2804T provides 21 GHz bandwidth, a gain of 10 kΩ, an input referred noise of 1.8 µArms and a received signal strength indicator (RSSI) for each channel. 40 dB isolation between channels results in low crosstalk penalty in the receiver.

The part requires a single 3.3 V supply and typically dissipates 139 mW per channel with a differential output amplitude of 500 mVPP. It is characterized for operation from –40°C to 100°C temperatures and is available in die form with a 750 µm channel pitch.

To request a full data sheet, please send an email to: onet2804t_request@ti.com.





Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ONET2804T 28 Gbps 4-Channel Limiting TIA datasheet (Rev. B) PDF | HTML 26 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos