Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
OPAx134 High-Performance, SoundPlus™ Audio Operational Amplifiers
1 Features
- Excellent sound quality
- Ultra-low distortion: 0.00008%
- Low noise: 8nV/√Hz
- True FET-input: IB = 5pA
- High speed:
- Slew rate: 20V/µs
- Bandwidth: 8MHz
- High open-loop gain: 120dB (2kΩ)
- Wide supply range: ±2.5V to ±18V
- Single, dual, and quad versions
2 Applications
- Professional audio and music
- Line drivers
- Line receivers
- Multimedia audio
- Active filters
- Preamplifiers
- Integrators
- Crossover networks