SBOS058B December 1997 – August 2024 OPA134 , OPA2134 , OPA4134
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Offset voltage of OPAx134 series amplifiers are laser-trimmed, and usually require no user adjustment. The OPAx134 provide less than ±2mV of input offset voltage and a typical input offset voltage drift of 10µV/°C over the operating temperature range.