SBOS079C March 1999 – February 2023 OPA2277 , OPA277 , OPA4277
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPAx277 series of operational amplifiers operate from ±2-V to ±18-V supplies with excellent performance. Unlike most operational amplifiers, which are specified at only one supply voltage, the OPAx277 series is specified for real-world applications; a single limit applies over the ±5-V to ±15-V supply range. This single limit allows a customer operating at VS = ±10 V to have the same specified performance as a customer using ±15-V supplies. In addition, key parameters are specified over the specified temperature range of –40°C to +85°C. Most behavior remains unchanged through the full operating voltage range of ±2 V to ±18 V. Parameters that vary significantly with operating voltage or temperature are shown in GUID-66127C9E-727F-4D4B-89A5-867283BC2A59.html#GUID-66127C9E-727F-4D4B-89A5-867283BC2A59.