SBOS673D September 2017 – December 2018 OPA2837 , OPA837
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST LEVEL(1) | |
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | VOUT = 20 mVPP, G = 1 | 85 | 105 | MHz | C | |
VOUT = 20 mVPP, G = 2 | 45 | C | |||||
VOUT = 20 mVPP, G = 10 | 5 | C | |||||
GBP | Gain-bandwidth product | VOUT = 20 mVPP, G = 10 | 40 | 50 | MHz | C | |
LSBW | Large-signal bandwidth | VOUT = 1 VPP, G = 2 | 30 | MHz | C | ||
Bandwidth for 0.1-dB flatness | VOUT = 200 mVPP, G = 2 | 6 | MHz | C | |||
SR | Slew rate | From LSBW(1) | 65 | V/µs | C | ||
tR, tF | Rise, fall time | VOUT = 0.5-V step, G = 2, input tR = 10 ns | 10 | 11 | ns | C | |
Overshoot | VOUT = 2-V step, G = 2, input tR = 40 ns | 7% | C | ||||
Settling time to 0.1% | VOUT = 0.5-V step, G = 1, input tR = 4 ns | 35 | ns | C | |||
Settling time to 0.01% | VOUT = 0.5-V step, G = 1, input tR = 4 ns | 50 | ns | C | |||
HD2 | Second-order harmonic distortion | f = 100 kHz, VO = 1 VPP, G = 1 (see Figure 73) | –125 | dBc | C | ||
HD3 | Third-order harmonic distortion | f = 100 kHz, VO = 1 VPP, G = 1 (see Figure 73) | –138 | dBc | C | ||
Input voltage noise | f = 500 Hz | 4.9 | nV/√Hz | C | |||
Voltage noise 1/f corner frequency | See Figure 39 | 35 | Hz | C | |||
Input current noise | f = 10 kHz | 0.4 | pA/√Hz | C | |||
Current noise 1/f corner frequency | See Figure 39 | 5 | kHz | C | |||
Overdrive recovery time | G = 2, 2x output overdrive (see Figure 29) | 65 | ns | C | |||
Closed-loop output impedance | f = 1 MHz, G = 1 (see Figure 38) | 0.14 | Ω | C | |||
Channel-to-channel crosstalk (OPA2837) | f = 10 kHz | -126 | dBc | C | |||
DC PERFORMANCE | |||||||
AOL | Open-loop voltage gain | VO = ±1 V, RL = 2 kΩ | 120 | 133 | dB | A | |
VO = ±1 V, RL = 2 kΩ (OPA2837) | 110 | 133 | A | ||||
Input-referred offset voltage | TA ≈ 25°C | –165 | ±30 | 165 | µV | A | |
TA = 0°C to +70°C | –205 | ±30 | 235 | B | |||
TA = –40°C to +85°C | –269 | ±30 | 261 | B | |||
TA = –40°C to +125°C | –269 | ±30 | 325 | B | |||
Input offset voltage drift(4) | DCK package, TA = –40°C to +125°C | –1.6 | ±0.4 | 1.6 | µV/°C | B | |
DBV, RUN package, TA = –40°C to +125°C | –2.0 | ±0.4 | 2.0 | B | |||
DGK package, TA = –40°C to +125°C | ±0.67 | B | |||||
Input bias current(3) | TA ≈ 25°C | 145 | 320 | 510 | nA | A | |
TA = 0°C to +70°C | 50 | 320 | 659 | B | |||
TA = –40°C to +85°C | 50 | 320 | 708 | B | |||
TA = –40°C to +125°C | 50 | 320 | 840 | B | |||
Input bias current drift(4) | TA = –40°C to +125°C | 0.8 | 1.5 | 3.3 | nA/°C | B | |
Input offset current | TA ≈ 25°C (OPA837) | –40 | ±6 | 40 | nA | A | |
TA = 0°C to +70°C | –46 | ±6 | 52 | B | |||
TA = –40°C to +85°C | –56 | ±6 | 55 | B | |||
TA = –40°C to +125°C | –56 | ±6 | 65 | B | |||
TA ≈ 25°C (OPA2837) | –60 | ±8 | 60 | A | |||
Input offset current drift(4) | TA = –40°C to +125°C | –250 | ±40 | 250 | pA/°C | B | |
TA = –40°C to +125°C (OPA2837) | –250 | ±80 | 330 | B | |||
Input-referred offset voltage mismatch | TA ≈ 25°C (OPA2837) | -220 | 50 | 220 | µV | A | |
INPUT | |||||||
Common-mode input range, low | TA ≈ 25°C, < 3-dB degradation in CMRR limit | –0.2 | 0 | V | A | ||
TA = –40°C to +125°C, < 3-dB degradation in CMRR limit | –0.2 | 0 | B | ||||
Common-mode input range, high | TA ≈ 25°C, < 3-dB degradation in CMRR limit | 1.7 | 1.8 | V | A | ||
TA = –40°C to +125°C, < 3-dB degradation in CMRR limit | 1.7 | 1.8 | B | ||||
CMRR | Common-mode rejection ratio | 90 | 105 | dB | A | ||
Input impedance common-mode | 300 || 1.5 | MΩ || pF | C | ||||
Input impedance differential mode | 180 || 0.5 | kΩ || pF | C | ||||
OUTPUT | |||||||
VOL | Output voltage, low | TA ≈ 25°C, G = 2 | 0.05 | 0.1 | V | A | |
TA = –40°C to +125°C, G = 2 | 0.10 | 0.2 | B | ||||
VOH | Output voltage, high | TA ≈ 25°C, G = 2 | 2.9 | 2.95 | V | A | |
TA = –40°C to +125°C, G = 2 | 2.8 | 2.9 | B | ||||
Maximum current into a resistive load | TA ≈ 25°C, ±0.8 V into 17.5 Ω, VIO < 2 mV | ±45 | ±55 | mA | A | ||
Linear current into a resistive load | TA ≈ 25°C, ±0.9 V into 21.5 Ω, AOL > 80 dB | ±40 | ±45 | mA | A | ||
Linear current into a resistive load overtemperature | TA = –40°C to 125°C, ±0.7 V into 21.5 Ω, AOL > 80 dB | ±32 | ±40 | mA | C | ||
POWER SUPPLY | |||||||
Specified operating voltage | 2.7 | 5.4 | V | B | |||
Quiescent operating current per amplifier (OPA837, 3-V supply) | TA ≈ 25°C(2) | 547 | 570 | 607 | µA | A | |
TA = –40°C to +125°C | 404 | 570 | 817 | B | |||
Quiescent operating current per amplifier (OPA2837, 3-V supply) | TA ≈ 25°C(2) | 540 | 570 | 607 | µA | A | |
Supply current temperature coefficient per amplifier | TA = –40°C to +125°C (see Figure 57) | 0.8 | 1.7 | 2.2 | µA/°C | B | |
+PSRR | Positive power-supply rejection ratio | 90 | 110 | dB | A | ||
–PSRR | Negative power-supply rejection ratio | 88 | 105 | dB | A | ||
POWER DOWN (Pin Must be Driven) | |||||||
Enable voltage threshold | Specified on above VS– + 1.5 V | 1.5 | V | A | |||
Disable voltage threshold | Specified off below VS– + 0.55 V | 0.55 | V | A | |||
Power-down pin bias current | PD = 0 V to VS+ | –50 | 50 | nA | A | ||
Power-down quiescent current | PD ≤ 0.55 V | 1 | 3 | 8 | µA | A | |
Power-down quiescent current over temperature | PD ≤ 0.55 V, TA = –40°C to +125°C | 8 | µA | B | |||
Turnon time delay | Time from PD = high to VOUT = 90% of final value | 300 | ns | C | |||
Turnoff time delay | Time from PD = low to VOUT = 10% of original value | 100 | ns | C |