SBOS235F March 2002 – April 2018 OPA2357 , OPA357
PRODUCTION DATA.
A class AB output stage with common-source transistors is used to achieve rail-to-rail output. For high-impedance loads (> 200 Ω), the output voltage swing is typically 100 mV from the supply rails. With 10-Ω loads, a useful output swing can be achieved while maintaining high open-loop gain; see Figure 21 and Figure 23.