SBOS771B December 2016 – November 2024 OPA4277-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION | BOND PAD THICKNESS |
---|---|---|---|---|
15 mils | Silicon with backgrind | Negative (lower) power supply | AlCu (0.5%) | 990 nm to 1210 nm |
PAD(1) | TYPE | DESCRIPTION | X MIN | Y MIN | X MAX | Y MAX | |
---|---|---|---|---|---|---|---|
NO. | NAME | ||||||
1 | OUT A | Output | Output channel A | 1791.042 | 7290.340 | 1901.751 | 7401.049 |
2 | –IN A | Input | Inverting input channel A | 1701.719 | 6111.536 | 1807.397 | 6217.213 |
3 | +IN A | Input | Noninverting input channel A | 1701.719 | 5326.505 | 1812.429 | 5437.215 |
4 | V+ | — | Positive (higher) power supply | 1555.784 | 4390.507 | 1661.461 | 4498.700 |
5 | +IN B | Input | Noninverting input channel B | 1706.752 | 3462.057 | 1807.397 | 3562.702 |
6 | –IN B | Input | Inverting input channel B | 1701.719 | 2671.994 | 1807.397 | 2777.671 |
7 | OUT B | Output | Output channel B | 1796.074 | 1498.222 | 1896.719 | 1598.867 |
8 | OUT C | Output | Output channel C | 3278.071 | 1498.222 | 3383.748 | 1603.900 |
9 | –IN C | Input | Inverting input channel C | 3362.361 | 2671.994 | 3473.071 | 2782.704 |
10 | +IN C | Input | Noninverting input channel C | 3367.393 | 3462.057 | 3473.071 | 3567.734 |
11 | V– | — | Negative (lower) power supply | 3407.651 | 4391.765 | 3513.329 | 4497.442 |
12 | +IN D | Input | Noninverting input channel D | 3367.393 | 5331.537 | 3468.038 | 5432.182 |
13 | –IN D | Input | Inverting input channel D | 3362.361 | 6111.536 | 3468.038 | 6217.213 |
14 | OUT D | Output | Output channel D | 3273.039 | 7290.340 | 3383.748 | 7401.049 |