SBOS771B December 2016 – November 2024 OPA4277-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage = (V+) – (V–) | 36 | V | |||
Input voltage | (V–) – 0.7 | (V+) + 0.7 | V | ||
Output short circuit | Continuous | ||||
Operating temperature | –55 | 125 | °C | ||
Junction temperature | 150 | °C | |||
Lead temperature (soldering, 10 s) | 300 | °C | |||
Tstg | Storage temperature | –55 | 125 | °C |