SBOS567A June 2011 – February 2024 OPA564-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = 0V | ±2 | ±20 | mV | ||
dVOS/dT | vs temperature | TA = –40°C to +125°C | ±10 | μV/°C | |||
PSRR | vs power supply | VCM = 0V, VS = ±3.5V to ±13V | 10 | 150 | μV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current(1) | VCM = 0V | 10 | 100 | pA | ||
vs temperature | TA = –40°C to +125°C | See Figure 6-10 | |||||
IOS | Input offset current(1) | 10 | 100 | pA | |||
NOISE | |||||||
en | Input voltage noise density | f = 1kHz | 102.8 | nV/√ Hz | |||
f = 10kHz | 20 | nV/√ Hz | |||||
f = 100kHz | 8 | nV/√ Hz | |||||
In | Input current noise | f = 1kHz | 4 | fA/√ Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage | Linear operation | (V–) | (V+) – 3 | V | ||
CMRR | Common-mode rejection ratio | VCM = (V–) to (V+) – 3V | 70 | 80 | dB | ||
VCM = (V–) to (V+) – 3V, TA = –40°C to +125°C | See Figure 6-9 | ||||||
INPUT IMPEDANCE | |||||||
Input impedance | Differential | 1012 || 16 | Ω || pF | ||||
Common-mode | 1012 || 9 | Ω || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VOUT = 20VPP, RLOAD = 1kΩ | 80 | 108 | dB | ||
VOUT = 20VPP, RLOAD = 10Ω | 93 | dB | |||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product(1) | RLOAD = 5Ω | 17 | MHz | |||
SR | Slew rate | G = 1, 10V step | 40 | V/μs | |||
Full power bandwidth | G = +2, VOUT = 10VPP | 1.3 | MHz | ||||
Settling time | G = +1, 10V step, CLOAD = 100pF | ±0.1% | 0.6 | μs | |||
±0.01% | 0.8 | μs | |||||
THD+N | Total harmonic distortion + noise | f = 1kHz, RLOAD = 5Ω, G = +1, VOUT = 5VP | 0.003 | % | |||
OUTPUT | |||||||
VOUT | Voltage output | Positive | IOUT = 0.5A | (V+) – 1 | (V+) – 0.4 | V | |
IOUT = 1.5A | (V+) – 2 | (V+) – 1.5 | V | ||||
Negative | IOUT = –0.5A | (V–) + 1 | (V–) + 0.3 | V | |||
IOUT = –1.5A | (V–) + 2 | (V–) + 1.1 | V | ||||
IOUT | Maximum continuous current, dc | 1.5(2) | A | ||||
RO | Output impedance, closed loop | f = 100kHz | 10 | Ω | |||
ZO | Output impedance, open loop | G = +2, f = 100kHz | See Figure 6-24 | ||||
Output current limit range(3) | ±0.4 to ±1.9 | A | |||||
ILIM | Current limit equation | (4)(5) | A | ||||
Solved for RSET (current limit) | RSET ≅ (24kΩ / ILIM) – 5kΩ | Ω | |||||
Current limit accuracy | ILIM = 1.5A | 10 | % | ||||
Current limit overshoot(1)(6) | VIN = 5V pulse (200ns tr), G = +2 | 50 | % | ||||
Output impedance(7) | Output shutdown | 6 || 120 | GΩ || pF | ||||
CLOAD | Capacitive load drive | See Figure 6-6 | |||||
DIGITAL CONTROL | |||||||
VE/ S high (output enabled) | VDIG = 3.3V to 5.5V referenced to V– | E/S pin open or forced high | (V–) + 2 | (V–) + VDIG | V | ||
VE/ S Low (output shut down) | E/S pin forced low | (V–) | (V–) + 0.8 | V | |||
IE/S high (output enabled) | E/S pin indicates high | 10 | μA | ||||
IE/S low (output shut down) | E/S pin indicates low | 1 | μA | ||||
Output shutdown time | 1 | μs | |||||
Output enable time | 3 | μs | |||||
Current limit flag output | Normal operation, sinking 10μA | V– | (V–) + 0.8 | V | |||
Current-limited operation, sourcing 20μA | (V–) + 2 | VDIG | V | ||||
THERMAL SHUTDOWN | |||||||
Normal operation | Sinking 200μA | V– | (V–) + 0.8 | V | |||
Thermal shutdown(8) | Sourcing 200μA | (V–) + 2 | VDIG | V | |||
Junction temperature at shutdown(9) | 140 to 157 | °C | |||||
Hysteresis(9) | 15 to 19 | °C | |||||
TSENSE | |||||||
η | Diode ideality factor | 1.033 | |||||
POWER SUPPLY(10) | |||||||
IQ | Quiescent current(4) | IOUT = 0A | 39 | 50 | mA | ||
IOUT = 0A, TA = –40°C to 125°C | 50 | mA | |||||
IQSD | Quiescent current in shutdown mode | 5 | mA | ||||
IDIG | Digital quiescent current | VDIG = 5V | 43 | 100 | μA |