4 Revision History
Changes from Revision B (October 2018) to Revision C (October 2023)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed Device Information table to Package
Information, updated columns, and added note 2Go
- Updated quiescent operating current values in both Electrical
Characteristics tablesGo
Changes from Revision A (February 2018) to Revision B (October 2018)
- Changed < 5-µA Shutdown Current to < 1-µA Shutdown Current in Features sectionGo
- Changed value of common-mode and differential-mode input impedance in Electrical
Characteristics: VS = 5 V and Electrical Characteristics:
VS = 3 V tablesGo
- Changed value of power-down quiescent current in Electrical
Characteristics: VS = 5 V and Electrical Characteristics:
VS = 3 V tablesGo
- Changed 5 µA to 1 µA in Overview section Go
- Changed standby current from 5 µA to 1 µA in Power-Down Operation sectionGo
- Changed common-mode input capacitance from 1.3 pF to 1 pF in Trade-Offs in Selecting The Feedback Resistor Value sectionGo
- Changed 1 + 6.3 / 1.2 = 6.25 V/V, adding the 1.3-pF device common-mode capacitance to 1 + 6 / 1.2 = 6 V/V, adding the 1-pF device common-mode capacitance in Trade-Offs in Selecting The Feedback Resistor Value sectionGo
- Changed 2 µA to 0.1 µA and 5 µA to 1 µA in last sentence of Power Shutdown Operation sectionGo
- Changed Power Supply Recommendations and Thermal Notes title to Power Supply Recommendations
Go