OPT4048 High Speed High Precision Tristimulus XYZ Color Sensor
1 Features
High precision, high speed color light-to-digital conversion over high speed I2C
interface
Four channel sensing using precision optical
filters:
XYZ tristimulus channels
with close matching to CIE 1931 spectra with excellent IR rejection
Clear wide bandwidth
channel
High resolution color measurement
in CIE XY, LUV space, correlated color temperature (CCT) along with ambient lux
measurement
Semi-logarithmic output with 7
binary logarithmic full-scale light range and highly linear response within each
range
Built-in automatic full-scale
light range selection logic, which switches measurement range based on input
light condition with excellent gain matching between ranges
26 bits of effective dynamic
range from 2.15 mlux to 144 klux
12 configurable conversion times
from 600 μs to 800 ms per channel is an excellent choice for a wide variety of
high speed and high precision applications
External pin interrupt for
hardware synchronized trigger and interrupts
Low operating current: 24 μA with
ultra-low power standby: 2 μA