SCPS141J September 2006 – March 2021 PCA9534A
PRODUCTION DATA
Figure 9-6 shows the address byte of the PCA9534A.
INPUTS | I2C BUS SLAVE ADDRESS | ||
---|---|---|---|
A2 | A1 | A0 | |
L | L | L | 56 (decimal), 38 (hexadecimal) |
L | L | H | 57 (decimal), 39 (hexadecimal) |
L | H | L | 58 (decimal), 3A (hexadecimal) |
L | H | H | 59 (decimal), 3B (hexadecimal) |
H | L | L | 60 (decimal), 3C (hexadecimal) |
H | L | H | 61 (decimal), 3D (hexadecimal) |
H | H | L | 62 (decimal), 3E (hexadecimal) |
H | H | H | 63 (decimal), 3F (hexadecimal) |
The last bit of the slave address defines the operation (read or write) to be performed. When it is high (1), a read is selected, while a low (0) selects a write operation.