3 Revision History
Changes from Revision E (May 2014) to Revision F (March 2021)
- Changed the Device Information tableGo
- Moved the Storage temperature range from the Handling Ratings table
to the Absolute Maximum Ratings tableGo
- Moved the Package thermal impedance to the Thermal
Information tableGo
- Changed the VIH High-level input voltage (SDL, SDA) Max
value From: 5.5 V To: VCC in the Recommended Operating
Conditions
Go
- Changed the VIL Low-level input voltage (A2–A0, P7–P0)
Max value From: 0.8 V To: 0.3 x VCC in the Recommended Operating
Conditions
Go
- Added the Thermal Information tableGo
- Changed the VPORR row in the Electrical
Characteristics
Go
- Added the VPORF row in the Electrical
Characteristics
Go
- Changed the ICC Standby mode values in the Electrical
Characteristics
Go
- Changed the Ci SCL Max value From: 5 pF To: 8 pF in the
Electrical Characteristics
Go
- Changed the Cio SDA Max value From: 6.5 pF To: 9.5 pF in
the Electrical Characteristics
Go
- Changed the tpv Output data valid MAX values From: 200 ns To 350
ns in the Switching Characteristics
Go
- Changed the Typical Characteristics graphsGo
- Changed the Power Supply Recommendations
Go
Changes from Revision D (August 2008) to Revision E (May 2014)
- Added Interrupt Errata section. Go
- Added the Power-On Reset Errata section Go