SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
This register is the interrupt masks register 0.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_MASK0[7] | INT_MASK0[6] | INT_MASK0[5] | INT_MASK0[4] | Reserved | Reserved | Reserved | Reserved |
RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK0[7] | RW | 1h | ASI clock error mask.
0d = Unmask 1d = Mask |
6 | INT_MASK0[6] | RW | 1h | PLL lock interrupt mask.
0d = Unmask 1d = Mask |
5 | INT_MASK0[5] | RW | 1h | Boost or MICBIAS over temperature interrupt mask.
0d = Unmask 1d = Mask |
4 | INT_MASK0[4] | RW | 1h | Boost or MICBIAS over current interrupt mask.
0d = Unmask 1d = Mask |
3 | Reserved | RW | 1h | Reserved |
2 | Reserved | RW | 1h | Reserved |
1 | Reserved | RW | 1h | Reserved |
0 | Reserved | RW | 1h | Reserved |