PCM6240-Q1
Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics
PCM6240-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C ≤ TA ≤ +125°C
- ADC performance:
- Line differential input dynamic range: 110 dB
- Microphone differential input dynamic range: 110 dB
- THD+N: –95 dB
- Channel summing mode supports high SNR
- ADC input voltage:
- Differential, 10-VRMS full-scale inputs
- Single-ended, 5-VRMS full-scale inputs
- ADC sample rate (fS) = 8 kHz to 768 kHz
- Programmable channel settings:
- Channel gain: 0 dB to 42 dB, 1-dB steps
- Digital volume control: –100 dB to 27 dB
- Gain calibration with 0.1-dB resolution
- Phase calibration with 163-ns resolution
- Programmable microphone bias (5 V to 9 V):
- With integrated efficient boost converter, or
- With external high voltage HVDD supply
- Programmable microphone input fault diagnostics:
- Open inputs or shorted inputs
- Short to ground, MICBIAS or VBAT
- Microphone bias over current protection
- Low-latency signal processing filter selection
- Programmable HPF and biquad digital filters
- I2C or SPI controls
- Audio serial data interface:
- Format: TDM, I2S, or left-justified (LJ)
- Word length: 16 bits, 20 bits, 24 bits, or 32 bits
- Master or slave interface
- Single-supply, 3.3-V operation
- I/O supply operation: 3.3 V or 1.8 V
- Power consumption:
- < 20 mW/channel at 48-kHz
The 4-channel PCM6x40-Q1 (PCM6240-Q1, PCM6340-Q1) and 6-channel PCM6x60-Q1 (PCM6260-Q1, PCM6360-Q1) are high-performance, audio analog-to-digital converters (ADCs) that support analog input signals up to 10 VRMS. The PCM6x40-Q1 and PCM6x60-Q1 (PCM6xx0-Q1) support line and microphone inputs, and allows for both single-ended and differential input configurations. These devices offer an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allow direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The PCM62x0-Q1 integrate an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, whereas the PCM63x0-Q1 directly uses an external high-voltage supply (HVDD), which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The PCM6xx0-Q1 integrate the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6xx0-Q1 support time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3-V supply operation, make the PCM6xx0-Q1 family an excellent choice for space-constrained automotive systems.
![Information](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
PurePathâ„¢ Console 3, PCM6240-Q1 GUI and other design resources are available. Request now
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PCM6240Q1EVM-PDK — PCM6240-Q1 4-ch audio ADC with integrated programmable microphone bias evaluation module
The PCM6240-Q1 evaluation module (EVM) performance demonstration kit (PDK) allows the user to test the capabilities of the PCM6240-Q1 device, which is a a four-channel, high-performance audio analog-to-digital converter (ADC) that supports analog input signals up to 10 VRMS.
PCM6240-Q1 supports line (...)
SBAC263 — PCM6xx0-Q1 AC Coupled External Resistor Calculator
Supported products & hardware
Products
Audio ADCs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
SBAM436 — PCM6xx0-Q1 SIMULATION Models
Supported products & hardware
Products
Audio ADCs
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTV) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.