SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
This register is the interrupt masks register 2.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_MASK2[7] | INT_MASK2[6] | INT_MASK2[5] | INT_MASK2[4] | INT_MASK2[3] | INT_MASK2[2] | INT_MASK2[1] | INT_MASK2[0] |
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK2[7] | RW | 0h | Input diagnostics; Open inputs fault interrupt mask.
0d = Unmask 1d = Mask |
6 | INT_MASK2[6] | RW | 0h | Input diagnostics; Inputs shorted fault interrupt mask.
0d = Unmask 1d = Mask |
5 | INT_MASK2[5] | RW | 0h | Input diagnostics; INxP shorted to ground fault interrupt mask.
0d = Unmask 1d = Mask |
4 | INT_MASK2[4] | RW | 0h | Input diagnostics; INxM shorted to ground fault interrupt mask.
0d = Unmask 1d = Mask |
3 | INT_MASK2[3] | RW | 0h | Input diagnostics; INxP shorted to MICBIAS fault interrupt mask.
0d = Unmask 1d = Mask |
2 | INT_MASK2[2] | RW | 0h | Input diagnostics; INxM shorted to MICBIAS fault interrupt mask.
0d = Unmask 1d = Mask |
1 | INT_MASK2[1] | RW | 0h | Input diagnostics; INxP shorted to VBAT_IN fault interrupt mask.
0d = Unmask 1d = Mask |
0 | INT_MASK2[0] | RW | 0h | Input diagnostics; INxM shorted to VBAT_IN fault interrupt mask.
0d = Unmask 1d = Mask |