SBAS884A March 2020 – June 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
PRODUCTION DATA.
Figure 86 shows the magnitude response and Figure 87 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 384 kHz or 352.8 kHz. Table 41 lists the specifications for a decimation filter with a 384-kHz or 352.8-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.1 × fS | –0.04 | 0.01 | dB | |
Stop-band attenuation | Frequency range is 0.56 × fS onwards | 70.1 | dB | ||
Group delay or latency | Frequency range is 0 to 0.157 × fS | 4.1 | 1/fS | ||
Group delay deviation | Frequency range is 0 to 0.157 × fS | –0.18 | 0.18 | 1/fS | |
Phase deviation | Frequency range is 0 to 0.157 × fS | –0.85 | 2.07 | Degrees |