SLDS231 August 2018 PGA305
PRODUCTION DATA.
Use Equation 8 for the P ADC-to-DAC conversion.
COEFFICIENT | VALUE (HEX) |
---|---|
h0 | H0EE(1) |
h1 | 0x000000 |
h2 | 0x000000 |
h3 | 0x000000 |
g0 | G0EE(1) |
g1 | 0x000000 |
g2 | 0x000000 |
g3 | 0x000000 |
n0 | 0x000000 |
n1 | 0x000000 |
n2 | 0x000000 |
n3 | 0x000000 |
m0 | 0x000000 |
m1 | 0x000000 |
m2 | 0x000000 |
m3 | 0x000000 |
Consider an example of scaling the positive half of the 16-bit P ADC to a 14-bit DAC value. In this case, H0 = 0 and G0 = 0.5. Therefore, H0EE = 0, and G0EE = 221.