PGA305
- Analog Features
- Analog Front-End for Resistive Bridge Sensors
- Accommodates Sensor Sensitivities From 1 mV/V to 135 mV/V
- On-Chip Temperature Sensor
- Programmable Gain
- 24-Bit Sigma-Delta Analog-to-Digital Converter for Signal Channel
- 24-Bit Sigma-Delta Analog-to-Digital Converter for Temperature Channel
- 14-Bit Output DAC
- Digital Features
- < 0.1% FSO Accuracy Across Temperature
- System Response Time < 220 µs
- Third-Order Offset, Gain, and Nonlinearity Temperature Compensation
- Diagnostic Functions
- Integrated EEPROM for Device Operation, Calibration Data and User Data
- Peripheral Features
- I2C interface for Data Reading and Device Configuration
- One-Wire Interface Enables Communication Through the Power Supply Pin Without Using Additional Lines
- 4-mA to 20-mA Current Loop Interface
- Ratiometric and Absolute Voltage Output
- Power Management Control
- Analog Low-Voltage Detect
- General Features
- Industrial Temperature Range: –40°C to 150°C
- Power Supply:
- On-Chip Power Management Accepts Wide Power-Supply Voltage From 3.3 V to 30 V
- Integrated Reverse-Protection Circuit
The PGA305 device supplies an interface for piezoresistive and strain-gauge pressure-sense elements. The device is a full system-on-chip (SoC) solution that includes programmable analog front end (AFE), ADC, and digital signal processing that enable direct connection to the sense element. The PGA305 device also includes integrated voltage regulators and an oscillator to minimize the number of external components. The PGA305 device can employ third-order temperature and nonlinearity compensation to achieve high accuracy. The device can also use the integrated I2C interface or the one-wire serial interface (OWI) to achieve external communication and simplify the system calibration process. An Integrated DAC supports absolute-voltage, ratiometric-voltage, and 4-mA to 20-mA current-loop outputs.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PGA305 Signal Conditioner and Transmitter for Pressure Sensors datasheet | PDF | HTML | 29 Aug 2017 |
EVM User's guide | PGAxxxEVM-034 User’s Guide (Rev. B) | 01 Aug 2018 | ||
Application brief | PGA900, PGA300 and PGA305 Use Case for HVAC Applications | 02 May 2017 | ||
Application brief | PGA900, PGA300 and PGA305 Use Case for the Pressure Transmitter Applications | 02 May 2017 | ||
Application brief | PGA900, PGA300 and PGA305 Use Case for Weight Scale (Load Cell) Applications | 01 May 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHH) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.