PGA300
- Analog features:
- Analog front-end for resistive bridge sensors
- Accommodates sensor sensitivities from 1 mV/V to 135 mV/V
- On-chip temperature sensor
- Programmable gain
- 16-bit sigma-delta analog-to-digital converter for signal channel
- 16-bit sigma-delta analog-to-digital converter for temperature channel
- 14-bit output DAC
- Digital Features:
- <0.1% FSO accuracy across temperature
- System response time <220 µs
- Third-order temperature and nonlinearity compensation
- Diagnostic functions
- Integrated EEPROM for device operation, calibration data, and user data
- Peripheral features:
- One-wire interface enables communication through the power-supply pin
- 4-mA to 20-mA current-loop output
- Ratiometric and absolute voltage output
- Power supply:
- On-chip power management accepts wide power-supply voltage from 3.3 V to 30 V
- Integrated reverse voltage protection circuit
- Industrial temperature range: –40°C to +150°C
The PGA300 provides an interface for piezoresistive and strain-gauge pressure-sense elements. The device is a full system-on-chip (SoC) solution that incorporates a programmable analog front-end (AFE), ADC, and digital signal processing that enable direct connection to the sense element. Further, the PGA300 includes integrated voltage regulators and an oscillator, thus minimizing the number of external components. The device achieves high accuracy by employing third-order temperature and nonlinearity compensation. External communication is achieved by using a one-wire serial interface (OWI) through the power-supply pin in order to simplify the system calibration process. An Integrated DAC supports absolute-voltage, ratiometric-voltage, and 4-mA to
20-mA current-loop outputs.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PGA900 TINA-TI Reference Design, Current Mode
PGA900 TINA-TI Reference Design, Voltage Mode
TIDA-00788 — Industrial Current-Output Pressure Sensor Transmitter, IEC61000-4 Tested Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHH) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.