SLDS231 August 2018 PGA305
PRODUCTION DATA.
FIELD LOCATION | DESCRIPTION | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|
Command field | Burst-read response (8 bytes) | 1 | 1 | 0 | 1 | 0 | 0 | 1 | 1 |
Data field 1 | First data byte retrieved
EEPROM cache byte 0 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 2 | Second data byte retrieved
EEPROM cache byte 1 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 3 | Third data byte retrieved
EEPROM cache byte 2 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 4 | Fourth data byte retrieved
EEPROM cache byte 3 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 5 | Fifth data byte retrieved
EEPROM cache byte 4 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 6 | Sixth data byte retrieved
EEPROM cache byte 5 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 7 | Seventh data byte retrieved
EEPROM cache byte 6 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 8 | Eighth data byte retrieved
EEPROM cache byte 7 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |