SLDS231 August 2018 PGA305
PRODUCTION DATA.
FIELD LOCATION | DESCRIPTION | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|
Command field | Read initialization command | 0 | P2 | P1 | P0 | 0 | 0 | 1 | 0 |
Data field 1 | Fetch address | A7 | A6 | A5 | A4 | A3 | A2 | A1 | A0 |
The P2, P1, and P0 bits in the command field determine the memory page that is being accessed by the OWI. The memory page decode is shown in Table 4.