SBOSAG3A March 2024 – December 2024 PGA849
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The PGA849 is a wide-bandwidth, low-noise programmable gain instrumentation amplifier for differential-to-single-ended conversion. The PGA849 is equipped with eight binary gain settings, from an attenuating gain of 0.125V/V to a maximum of 16V/V, using three digital gain selection pins.
The PGA849 architecture is optimized to drive inputs of high-resolution, precision analog-to-digital converters (ADCs) with sampling rates up to 1MSPS without the need for an additional ADC driver. The output-stage power supplies are decoupled from the input stage to protect the ADC or downstream devices against overdrive damage.
The super-beta input transistors offer an impressively low input bias current, which in turn provides a very low input current noise density of 0.3pA/√Hz, making the PGA849 a versatile choice for virtually any sensor type. The low-noise current-feedback front-end architecture offers exceptional gain flatness even at high frequencies, making the PGA849 an excellent high-impedance sensor readout device. Integrated protection circuitry on the input pins handles overvoltages of up to ±40V beyond the power-supply voltages.