Product details

PGA/VGA PGA Number of channels 1 Vs (min) (V) 8 Vs (max) (V) 36 Input type Differential Output type Single-ended Input offset drift (±) (typ) (µV/°C) 0.2 Interface type GPIO Noise at 0.1 Hz to 10 Hz (typ) (VPP) 0.00000026 BW at Acl (MHz) 10 Acl, min spec gain (V/V) 0.125 Gain (max) (dB) 24 Architecture Bipolar Features Overvoltage protection, Super-beta Vos (offset voltage at 25°C) (typ) (mV) 0.05 Input voltage noise (typ) (µV√Hz) 0.0078 Slew rate (typ) (V/µs) 35 Iq per channel (typ) (mA) 4.3 Gain error (typ) (%) 0.02 Gain drift (max) (ppm/°C) 2 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA PGA Number of channels 1 Vs (min) (V) 8 Vs (max) (V) 36 Input type Differential Output type Single-ended Input offset drift (±) (typ) (µV/°C) 0.2 Interface type GPIO Noise at 0.1 Hz to 10 Hz (typ) (VPP) 0.00000026 BW at Acl (MHz) 10 Acl, min spec gain (V/V) 0.125 Gain (max) (dB) 24 Architecture Bipolar Features Overvoltage protection, Super-beta Vos (offset voltage at 25°C) (typ) (mV) 0.05 Input voltage noise (typ) (µV√Hz) 0.0078 Slew rate (typ) (V/µs) 35 Iq per channel (typ) (mA) 4.3 Gain error (typ) (%) 0.02 Gain drift (max) (ppm/°C) 2 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGT) 16 9 mm² 3 x 3
  • Differential to single-ended conversion
  • Eight pin-programmable binary gains
    • G (V/V) = ⅛, ¼, ½, 1, 2, 4, 8, and 16
  • Low gain error drift: ±2ppm/°C (maximum)
  • Faster signal processing:
    • Wide bandwidth: 10MHz at all gains
    • High slew rate: 35V/µs at G ≥ ½ V/V
    • Settling time: 700ns to 0.01%, 950ns to 0.0015%
    • Input stage noise: 8.6nV/√Hz at G = 16V/V
    • Filter option to achieve better SNR
  • Input overvoltage protection to ±40V beyond supplies
  • Input-stage supply range:
    • Single supply: 8V to 36V
    • Dual supply: ±4V to ±18V
  • Independent output power-supply pins
  • Output-stage supply range:
    • Single supply: 4.5V to 36V
    • Dual supply: ±2.25V to ±18V
  • Specified temperature range: ­–40°C to +125°C
  • Small package: 3mm × 3mm QFN
  • Differential to single-ended conversion
  • Eight pin-programmable binary gains
    • G (V/V) = ⅛, ¼, ½, 1, 2, 4, 8, and 16
  • Low gain error drift: ±2ppm/°C (maximum)
  • Faster signal processing:
    • Wide bandwidth: 10MHz at all gains
    • High slew rate: 35V/µs at G ≥ ½ V/V
    • Settling time: 700ns to 0.01%, 950ns to 0.0015%
    • Input stage noise: 8.6nV/√Hz at G = 16V/V
    • Filter option to achieve better SNR
  • Input overvoltage protection to ±40V beyond supplies
  • Input-stage supply range:
    • Single supply: 8V to 36V
    • Dual supply: ±4V to ±18V
  • Independent output power-supply pins
  • Output-stage supply range:
    • Single supply: 4.5V to 36V
    • Dual supply: ±2.25V to ±18V
  • Specified temperature range: ­–40°C to +125°C
  • Small package: 3mm × 3mm QFN

The PGA849 is a wide-bandwidth, low-noise programmable gain instrumentation amplifier for differential-to-single-ended conversion. The PGA849 is equipped with eight binary gain settings, from an attenuating gain of 0.125V/V to a maximum of 16V/V, using three digital gain selection pins.

The PGA849 architecture is optimized to drive inputs of high-resolution, precision analog-to-digital converters (ADCs) with sampling rates up to 1MSPS without the need for an additional ADC driver. The output-stage power supplies are decoupled from the input stage to protect the ADC or downstream devices against overdrive damage.

The super-beta input transistors offer an impressively low input bias current, which in turn provides a very low input current noise density of 0.3pA/√Hz, making the PGA849 a versatile choice for virtually any sensor type. The low-noise current-feedback front-end architecture offers exceptional gain flatness even at high frequencies, making the PGA849 an excellent high-impedance sensor readout device. Integrated protection circuitry on the input pins handles overvoltages of up to ±40V beyond the power-supply voltages.

The PGA849 is a wide-bandwidth, low-noise programmable gain instrumentation amplifier for differential-to-single-ended conversion. The PGA849 is equipped with eight binary gain settings, from an attenuating gain of 0.125V/V to a maximum of 16V/V, using three digital gain selection pins.

The PGA849 architecture is optimized to drive inputs of high-resolution, precision analog-to-digital converters (ADCs) with sampling rates up to 1MSPS without the need for an additional ADC driver. The output-stage power supplies are decoupled from the input stage to protect the ADC or downstream devices against overdrive damage.

The super-beta input transistors offer an impressively low input bias current, which in turn provides a very low input current noise density of 0.3pA/√Hz, making the PGA849 a versatile choice for virtually any sensor type. The low-noise current-feedback front-end architecture offers exceptional gain flatness even at high frequencies, making the PGA849 an excellent high-impedance sensor readout device. Integrated protection circuitry on the input pins handles overvoltages of up to ±40V beyond the power-supply voltages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW PGA848 ACTIVE Low-noise wide-bandwidth precision programmable-gain amplifier Drop-in alternative featuring higher decade gain range (0.5 to 100 V/V)
NEW PGA854 ACTIVE Low-noise wide-bandwidth fully-differential-output programmable-gain instrumentation amplifier Differential output alternative with higher decade gain options (0.5 to 100 V/V)
Same functionality with different pin-out to the compared device
PGA855 ACTIVE Low-noise, wide-bandwidth, fully-differential-output programmable-gain instrumentation amplifier Differential output version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet PGA849 Low-Noise, Wide-Bandwidth, Precision Programmable Gain Instrumentation Amplifier datasheet (Rev. A) PDF | HTML 12 Dec 2024
Product overview PGA855 and PGA849 Product Overview (Rev. A) PDF | HTML 11 Jul 2024
Application note Achieve High SNR with the PGA855, Fully Differential Programmable-Gain Amplifier PDF | HTML 21 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA849EVM — PGA849 evaluation module

The PGA849EVM provides access to the features and measures the performance of the PGA849 device. The PGA849 is a precision, wide-bandwidth programmable gain instrumentation amplifier (PGA) for differential to single-ended conversion optimized to drive high-performance analog-to-digital converters (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

PGA849 PSpice Model

SBOMCI6.ZIP (28 KB) - PSpice Model
Simulation model

PGA849 Spice Model (Generic)

SBOMCI5.ZIP (6 KB) - TISpice Model
Simulation model

PGA849 TINA-TI Reference Design

SBOMCI8.TSC (103 KB) - TINA-TI Reference Design
Simulation model

PGA849 TINA-TI Spice Model

SBOMCI7.ZIP (13 KB) - TINA-TI Spice Model
Calculation tool

PGA849-CALC PGA849 Input and Output Range Calculator

Excel based calculator tool to provide user friendly, visual interface to support customer calculate inout and out range of the PGA849 based on user inputs of Supply voltage.
Supported products & hardware

Supported products & hardware

Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010962 — Automated test equipment (ATE) 80V discrete floating VI reference design

This reference design presents a four-quadrant discrete floating Voltage and Current (VI) design. Voltage output supports ±40V and 0V to 80V ranges, with three current ranges of 500mA, 10mA, and 10μA. The design operates on force voltage (FV), force current (FI), Buffer, and Gang mode with analog (...)
Design guide: PDF
Reference designs

TIDA-010945 — Integrated, low-drift precision digital multimeters & data acquisition signal chain reference design

This reference design explains the theory, design and testing of a high-performance signal chain for DC measurements. The main target application is digital multimeters (DMMs), however the design can also be applicable to other applications, such as data acquisition (DAQ) and condition monitoring. (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos