Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
REF4132-Q1 Low-Drift, Low-Power, Small-Footprint Series Voltage Reference
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40ºC to +125ºC ambient operating temperature range
- Device HBM ESD classification level 2
- Voltage options: 2.5V, 3V, 3.3V, 4.096V, 5V
- Initial accuracy: ±0.05% (maximum)
- Temperature coefficient : A grade: 12 ppm/°C (maximum) B grade: 30 ppm/°C (maximum)
- Operating temperature range: −40°C to +125°C
- Output current: ±10 mA
- Low quiescent current: 100 μA (maximum)
- Output 1/f noise (0.1 Hz to 10 Hz): 15 µVPP/V
- Excellent long-term stability 30 ppm/1000 hrs
- Small footprint 5-pin SOT-23 package