SNAS795A February 2020 – July 2020 REF4132-Q1
PRODUCTION DATA.
The REF4132-Q1 device is a low temperature drift
(12 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 100μA. This device also offers very low output noise of 15 μVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. Packaged in the same SOT-23-5 package, REF4132-Q1 offers enhanced specifications and pin-to-pin replacement for LM4128-Q1 and LM4132-Q1.
Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (100 μA) can benefit portable and battery-powered applications.
REF4132-Q1 is specified for the wide temperature range of −40°C to +125°C.
PART NAME | PACKAGE | BODY SIZE (NOM) |
---|---|---|
REF4132-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |