SNAS795A February 2020 – July 2020 REF4132-Q1
PRODUCTION DATA.
A detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 3 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 5 V |
Output voltage VOUT | 2.5 V |
REF4132-Q1 input capacitor | 1 µF |
REF4132-Q1 output capacitor | 10 µF |