SBOS410M June 2007 – December 2024 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OUTPUT VOLTAGE | |||||||
VOUT | Output Voltage | REF5025E | 2.5 | V | |||
REF5030E(1) | 3.0 | V | |||||
REF5040E(1) | 4.096 | V | |||||
REF5045E(1) | 4.5 | V | |||||
REF5050E | 5 | V | |||||
IA | Initial accuracy | All voltage options | –0.025 | 0.025 | % | ||
dVOUT/dT | TA = –40°C to 125°C | 2.5 | ppm/℃ | ||||
NOISE | |||||||
enpp | Low Frequency noise | ƒ = 0.1Hz to 10Hz | 0.5 | µVPP/V | |||
en | Output Voltage Noise | ƒ = 10Hz to 1kHz | 0.8 | µVrms/V | |||
OUTPUT VOLTAGE TEMPERATURE DRIFT | |||||||
LINE REGULATION | |||||||
ΔVO(ΔVI) | Line regulation | VIN = (VOUT + 0.2V) to 42V | 1 | 3 | ppm/V | ||
VIN = VOUT + 0.2 V to 42V, TA = –40°C to 125°C | 1 | 5 | |||||
LOAD REGULATION | |||||||
ΔVO(ΔIL) |
Load regulation |
–10mA < IOUT < 10mA, VIN = VOUT + 0.75V | 5 | 25 | ppm/mA | ||
10mA < IOUT < 10mA, VIN = VOUT + 0.75 V, TA = –40°C to 125°C | 35 | ||||||
SHORT-CIRCUIT CURRENT | |||||||
ISC | Short circuit current | VOUT = 0 | 21 | mA | |||
THERMAL HYSTERESIS AND LONG-TERM STABILITY | |||||||
TH | SOIC-8 | Cycle 1 | 80 | ppm | |||
SOIC-8 | Cycle 2 | 20 | ppm | ||||
LONG-TERM STABILITY | |||||||
ΔVOUT_LTD | SOIC-8 | 0 to 1000 hours | 25 | ppm | |||
1000 to 2000 hours | 10 | ppm | |||||
TEMP PIN | |||||||
Voltage output | 625 | mV | |||||
Temperature sensitivity | TA = -40°C to 125°C | 2.64 | mV/°C | ||||
TURN-ON SETTLING TIME | |||||||
Turn-on settling time | To 0.1% with CL = 1 μF | 400 | μs | ||||
CAPACITIVE LOAD | |||||||
CIN | Stable input capacitor range | –40℃ ≤ TA ≤ 125℃ | 0.1 | µF | |||
CL | Stable output capacitor range | –40℃ ≤ TA ≤ 125℃ | 1 | 100 | µF | ||
POWER SUPPLY | |||||||
VS | Supply voltage | See note | VOUT + 0.2 | 42 | V | ||
Quiescent current | 340 | μA | |||||
–40°C ≤ TA ≤ 125°C | 480 | μA | |||||
Quiescent current | Shunt down current | VEN = 0V | 10 | μA | |||
Enable Voltage | VEN | Active mode (EN = 1) | 1.6 | V | |||
Shutdown Mode (EN = 0) | 0.5 | V | |||||
TEMPERATURE RANGE | |||||||
Specified range | –40 | 125 | °C |