SBOS410M June 2007 – December 2024 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
PRODUCTION DATA
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | REF50xxI, REF50xxA | REF50xxE | |
DNC | 1, 8 | 8 | Do not connect |
EN | - | 1 | Device enable control. Low level input disables the reference output and device enters shutdown mode. Device can be enabled by driving voltage > 1.6V or leaving the EN pin floating. |
VIN | 2 | 2 | Input supply voltage |
TEMP | 3 | 3 | Temperature monitoring pin. Provides a temperature-dependent output voltage |
GND | 4 | 4 | Ground |
TRIM/NR | 5 | - | Output adjustment or noise reduction pin |
NR | - | 5 | Noise reduction pin |
VOUT | 6 | 6 | Reference voltage output |
NC | 7 | No internal connection | |
NC | 7 | Leave it floating or connect it to GND |