SBOS410M June 2007 – December 2024 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
PRODUCTION DATA
Typical 0.1Hz to 10Hz voltage noise for each member of the REF50xx family is specified in the Electrical Characteristics table. The noise voltage increases with output voltage and operating temperature. Additional filtering can be used to improve output noise levels, although take care to make sure the output impedance does not degrade performance.
For additional information about how to minimize noise and maximize performance in mixed-signal applications such as data converters, refer to the How a Voltage Reference Affects ADC Performance Part 1, How a Voltage Reference Affects ADC Performance Part 2, and How a Voltage Reference Affects ADC Performance Part 3 analog design journals.