SBOS410L June 2007 – October 2024 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
PRODUCTION DATA
At TA = 25°C, ILOAD = 0, and VS = VOUT + 0.2V, unless otherwise noted. For VOUT ≤ 2.5V, the minimum supply voltage is 2.7 V.
0°C to 85°C |
REF5025, CL = 1μF |
CL = 1μF, IOUT = 1mA |
CL = 10μF, IOUT = 1mA |
CL = 1μF |
VSSOP-8 |
VSSOP-8 |
VSSOP-8 |
SOIC-8 |
–40°C to 125°C |
REF5025, CL = 10μF |
CL = 1μF, IOUT = 10mA |
CL = 10μF, IOUT = 10mA |
CL = 10μF | ||
VSSOP-8 |
VSSOP-8 |
SOIC-8 |
SOIC-8 |