SBOS410L June 2007 – October 2024 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OUTPUT VOLTAGE | |||||||
VOUT | Output Voltage | REF5020 (VOUT = 2.048 V) (1), 2.7 V < VIN < 18 V | 2.048 | V | |||
REF5025 | 2.5 | ||||||
REF5030 | 3.0 | ||||||
REF5040 | 4.096 | ||||||
REF5045 | 4.5 | ||||||
REF5050 | 5 | ||||||
REF5010 | 10 | ||||||
Initial Accuracy | High Grade | All voltage options (1) | -0.05 | 0.05 | % | ||
Standard Grade | All voltage options (1) | –0.1 | 0.1 | % | |||
NOISE | |||||||
enpp | Low Frequency noise | ƒ = 0.1Hz to 10Hz | 3 | µVPP/V | |||
en | Output Voltage Noise | ƒ = 10Hz to 1kHz | 0.9 | µVrms/V | |||
OUTPUT VOLTAGE TEMPERATURE DRIFT | |||||||
dVOUT/dT | High grade | TA = –40°C to 125°C | 2.5 | 3 | pm/℃ | ||
Standard grade | 3 | 8 | |||||
LINE REGULATION | |||||||
ΔVO(ΔVI) | Line regulation | VIN = (VOUT + 0.2V) to 18V(1) | 1 | 3 | ppm/V | ||
VIN = (VOUT + 0.2V) TO 18V, TA = –40°C to 125°C(1) | 1 | 5 | |||||
LOAD REGULATION | |||||||
ΔVO(ΔIL) |
Load regulation | –10mA < IOUT < 10mA, VIN = VOUT + 0.75V(2) | 20 | 30 | ppm/mA | ||
10mA < IOUT < 10mA, VIN = VOUT + 0.75 V(2), TA = –40°C to 125°C | 50 | ||||||
SHORT-CIRCUIT CURRENT | |||||||
ISC | Short circuit current | VOUT = 0 | 25 | mA | |||
THERMAL HYSTERESIS | |||||||
High grade | VSSOP-8 | Cycle 1 | 50 | ppm | |||
Cycle 2 | 40 | ||||||
SOIC-8 | Cycle 1 | 70 | |||||
Cycle 2 | 50 | ||||||
Standard grade |
VSSOP-8 | Cycle 1 | 70 | ||||
Cycle 2 | 40 | ||||||
SOIC-8 | Cycle 1 | 90 | |||||
Cycle 2 | 50 | ||||||
LONG-TERM STABILITY | |||||||
ΔVOUT_LTD | VSSOP-8 | 0 to 1000 hours | 50 | ppm | |||
1000 to 2000 hours | 25 | ||||||
SOIC-8 | 0 to 1000 hours | 22 | |||||
1000 to 2000 hours | 18 | ||||||
TEMP PIN | |||||||
Voltage output | 575 | mV | |||||
Temperature sensitivity | TA = -40°C to 125°C | 2.64 | mV/°C | ||||
TURN-ON SETTLING TIME | |||||||
Turn-on settling time | To 0.1% with CL = 1μF | 200 | μs | ||||
CAPACITIVE LOAD | |||||||
POWER SUPPLY | |||||||
VS | Supply voltage | See note (1) | VOUT + 0.2 | 18 | V | ||
Quiescent current | 0.8 | 1 | mA | ||||
–40°C ≤ TA ≤ 125°C | 1.2 | ||||||
TEMPERATURE RANGE | |||||||
Specified range | –40 | 125 | °C | ||||
Operating range | –55 | 125 | °C |