SBOS748 September 2016 REF6225 , REF6230 , REF6233 , REF6241 , REF6245 , REF6250
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
ACCURACY AND DRIFT | ||||||||||
Output voltage accuracy | -0.05% | 0.05% | ||||||||
Output voltage temperature coefficient(1) | 3 | ppm/°C | ||||||||
LINE AND LOAD REGULATION | ||||||||||
ΔVO(ΔVI) | Line regulation | REF6225 | VOUT + 0.5 V ≤ VIN ≤ 5.5 V | TA = 25°C | 4 | 20 | ppm/V | |||
TA = 0°C to +70°C | 30 | |||||||||
REF6230, REF6233, REF6241, REF6245 | VOUT + 0.25 V ≤ VIN ≤ 5.5 V | TA = 25°C | 4 | 20 | ||||||
TA = 0°C to +70°C | 30 | |||||||||
REF6250 | VOUT + 0.3 V ≤ VIN ≤ 5.5 V | TA = 25°C | 7 | 60 | ||||||
TA = 0°C to +70°C | 120 | |||||||||
ΔVO(ΔIL) | Load regulation, sourcing and sinking | REF6225, REF6230, REF6233, REF6241 | IL = 0 mA to 4 mA, VIN = VOUT + 600 mV |
TA = 25°C | 2 | 20 | ppm/mA | |||
TA = 0°C to +70°C | 30 | |||||||||
REF6245 | IL = 0 mA to 3.5 mA, VIN = VOUT + 600 mV |
TA = 25°C | 2 | 20 | ||||||
TA = 0°C to +70°C | 30 | |||||||||
REF6250 | IL = 0 mA to 3 mA, VIN = VOUT + 400 mV |
TA = 25°C | 2 | 20 | ||||||
TA = 0°C to +70°C | 50 | |||||||||
ISC | Short-circuit current | SS = open | 10.5 | mA | ||||||
NOISE | ||||||||||
Total integrated noise | CL = 22 µF | 5 | µVRMS | |||||||
CL = 47 µF | 5 | |||||||||
Low frequency noise | 0.1 Hz ≤ f ≤ 10 Hz | 3 | µVPP/V | |||||||
OUTPUT IMPEDANCE | ||||||||||
Output impedance | f = DC to 200 kHz, CL= 47 μF | 50 | mΩ | |||||||
TURN-ON TIME | ||||||||||
ton | Turn-on time | 0.1% settling, CL = 47 µF, SS = open, REF6225 | 100 | ms | ||||||
HYSTERESIS AND LONG TERM DRIFT | ||||||||||
Long term stability | 0 to 1000h at 25°C | 80 | ppm | |||||||
1000h to 2000h at 25°C | 20 | |||||||||
Output voltage hysteresis(2) | 25°C, 0°C, 70°C, 25°C (cycle 1) | 33 | ppm | |||||||
25°C, 0°C, 70°C, 25°C (cycle 2) | 8 | |||||||||
CAPACITIVE LOAD | ||||||||||
CL | Stable output capacitor value | 10 | 47 | µF | ||||||
OUTPUT VOLTAGE | ||||||||||
VOUT | Output voltage | REF6225 | 2.5 | V | ||||||
REF6230 | 3 | |||||||||
REF6233 | 3.3 | |||||||||
REF6241 | 4.096 | |||||||||
REF6245 | 4.5 | |||||||||
REF6250 | 5 | |||||||||
POWER SUPPLY | ||||||||||
ICC | Supply current | REF6225, REF6230, REF6233, REF6241 | Active mode, VEN = 5 V | TA = 25°C | 0.82 | 0.90 | mA | |||
TA = –40°C to +125°C | 1.1 | |||||||||
REF6245, REF6250 | Active mode, VEN = 5 V | TA = 25°C | 0.83 | 0.95 | ||||||
TA = –40°C to +125°C | 1.15 | |||||||||
Shutdown mode, VEN = 0 V | TA = 25°C | 1 | 3 | µA | ||||||
TA = –40°C to +125°C | 15 | |||||||||
Enable pin voltage | Voltage reference in active mode (EN = 1) | 1.6 | V | |||||||
Voltage reference in shutdown mode (EN = 0) | 0.6 | |||||||||
Enable pin current | VEN = 5 V | 100 | 150 | nA | ||||||
Dropout voltage | REF6225 | IL = 0 mA | 500 | 500 | mV | |||||
IL = 4 mA | 600 | |||||||||
REF6230, REF6233, REF6241 | IL = 0 mA | 50 | 250 | |||||||
IL = 4 mA | 600 | |||||||||
REF6245 | IL = 0 mA | 50 | 250 | |||||||
IL = 3.5 mA | 600 | |||||||||
REF6250 | IL = 0 mA | 100 | 300 | |||||||
IL = 3 mA | 400 |