Refer to the PDF data sheet for device specific package drawings
Low drift: ±2 ppm/°C TCR (maximum)
The RES11A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments' modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1 kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.
The RES11A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within ±120 ppm (typical) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2 ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.
The RES11A-Q1 is automotive qualified under AEC-Q200 temperature grade 1. The temperature range is specified from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9 mm × 1.6 mm (body size is a nominal value and does not include pins).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
RES11A-Q1 | DDF (SOT-23-THIN, 8) | 2.9 mm × 2.8 mm |
PART NUMBER | NOMINAL RATIO |
---|---|
RES11A10-Q1 | 1:1 |
RES11A15-Q1(1) | 1:1.5 |
RES11A16-Q1(1) | 1:1.667 |
RES11A20-Q1(1) | 1:2 |
RES11A25-Q1(1) | 1:2.5 |
RES11A30-Q1(1) | 1:3 |
RES11A40-Q1 | 1:4 |
RES11A50-Q1(1) | 1:5 |
RES11A90-Q1 | 1:9 |
RES11A00-Q1 | 1:10 |