SLPS755A October 2023 – December 2023 RES11A-Q1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
Consider a level-shifting application where a high-side current shunt measurement from an 18-V supply rail must be measured by a 3.3-V amplifier and ADC.
PARAMETER | DESIGN GOAL |
---|---|
Input VBUS | 18 V |
ILOAD | 300 mA (maximum) |
RSHUNT | 1 Ω |
ADC full-scale range (target VOUT) | 3.3 V |
Possible VREF voltages | 3.3 V, 0 V |