SLPS755A October 2023 – December 2023 RES11A-Q1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PRES11A00QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PRES11A10QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PRES11A150QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PRES11A16QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PRES11A20QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PRES11A25QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PRES11A30QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PRES11A40QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PRES11A50QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
PRES11A90QDDFRQ1 | SOT-23-THIN | DDF | 8 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PRES11A00QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |
PRES11A10QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |
PRES11A15QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |
PRES11A16QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |
PRES11A20QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |
PRES11A25QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |
PRES11A30QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |
PRES11A40QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |
PRES11A50QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |
PRES11A90QDDFRQ1 | SOT-23-THIN | DFF | 8 | 3000 | 201.0 | 185.0 | 35.0 |