SLPS755A October 2023 – December 2023 RES11A-Q1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Maximum common-mode voltage (any pin to GND/SUB) | ±120 | V | ||||
Maximum sustained current through RINx (RINx pin to RMIDx pin, 10 years at TA = 25°C) (1) |
RES11A10 | ±8.93 | ±12.2 | mA | ||
RES11A15 | ±8.93 | ±12.2 | ||||
RES11A16 | ±8.93 | ±12.5 | ||||
RES11A20 | ±8.93 | ±12.2 | ||||
RES11A25 | ±7.44 | ±10.2 | ||||
RES11A30 | ±8.93 | ±12.2 | ||||
RES11A40 | ±8.93 | ±12.2 | ||||
RES11A50 | ±8.93 | ±12.5 | ||||
RES11A90 | ±8.93 | ±12.2 | ||||
RES11A00 | ±7.44 | ±10.2 | ||||
Maximum sustained current through RGx (RGx pin to RMIDx pin, 10 years at TA = 25°C) (1) |
RES11A10 | ±8.93 | ±12.2 | mA | ||
RES11A15 | ±5.95 | ±8.14 | ||||
RES11A16 | ±5.36 | ±7.49 | ||||
RES11A20 | ±4.47 | ±6.11 | ||||
RES11A25 | ±5.95 | ±8.14 | ||||
RES11A30 | ±5.95 | ±8.14 | ||||
RES11A40 | ±4.47 | ±6.11 | ||||
RES11A50 | ±3.57 | ±5.00 | ||||
RES11A90 | ±2.98 | ±4.07 | ||||
RES11A00 | ±2.98 | ±4.07 | ||||
TA | Ambient temperature | –40 | 125 | °C |