SLPS755A October 2023 – December 2023 RES11A-Q1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCM | Maximum common mode voltage (any pin to GND/SUB) | ±135 | V | ||
∆VDMAX | Maximum instantaneous overload voltage per divider (RINx pin to RGx pin) (2) | RES11A10 | ±77.0 | V | |
RES11A15 | ±64.2 | ||||
RES11A16 | ±63.0 | ||||
RES11A20 | ±57.8 | ||||
RES11A25 | ±89.9 | ||||
RES11A30 | ±102.7 | ||||
RES11A40 | ±96.3 | ||||
RES11A50 | ±94.6 | ||||
RES11A90 | ±128.4 | ||||
RES11A00 | ±135 | ||||
TA | Ambient temperature | –55 | 150 | °C | |
TJ | Junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –55 | 175 | °C |