SLPS764 September 2024 RES60A-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The RES60A-Q1 consists of two, precision, thin-film SiCr resistors, arranged to form a matched divider and encapsulated by an insulative SiO2 layer. The device contains an input resistor, RHV, that is nominally 12.5MΩ. The device also incorporates a gain resistor, RLV, with a value that depends on the nominal ratio (RHV / RLV) of the RES60A-Q1.