SLPS764 September 2024 RES60A-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The RES60A-Q1 is a high-voltage resistor divider, with no active circuitry or protective diodes. There are no specific power-supply connection requirements other than respecting the limits expressed in Absolute Maximum Ratings and Recommended Operating Conditions. To provide additional protection against high-edge-rate transient events, use a high-voltage capacitor at the device input. Be aware that additional input capacitance extends step-response settling times. A TVS diode at the MID pin provides additional protection against fast transients for downstream low-voltage circuitry, if necessary.