SLPS764 September 2024 RES60A-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The RES60A-Q1 features a single pad for the HVIN pin and two pads for the MID and LVIN pins, with all other pads and pins electrically floating. Connect both the MID and LVIN pins to the low-voltage domain of the system, such as a microcontroller ADC input and chassis ground, respectively. Bias the HVIN pin to the high potential of the measured system, such as the high side of the battery stack.
HVIN and LVIN can be used to measure directly between the high side and low side of the battery. However, to avoid an overvoltage condition, verify that the downstream circuitry driven by MID is properly referenced to the low side (LVIN).