SLPS764 September 2024 RES60A-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Maximum sustained dc voltage per divider (HVIN pin to LVIN pin, 10 years at TA = 25°C)(1) | RES60A210 | 1400 | VDC | |||
RES60A310 | 1400 | |||||
RES60A410 | 1400 | |||||
RES60A500 | 1400 | |||||
RES60A610 | 1400 | |||||
RES60A100 | 1400 | |||||
Maximum sustained 50Hz ac voltage per divider (HVIN pin to LVIN pin, 10 years at TA = 25°C)(1) | RES60A210 | 760 | VRMS | |||
RES60A310 | 760 | |||||
RES60A410 | 760 | |||||
RES60A500 | 760 | |||||
RES60A610 | 760 | |||||
RES60A100 | 760 | |||||
TA | Ambient temperature | –40 | 125 | °C |